RC 120-4_95P
11011204
$0.00
/
- Number of Strands/Width: 4
- Pin Diameter (mm): 11.1 mm
- Roller Diameter (mm): 22.23 mm
- Base Catalog No: 120-4
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 3619.5 mm
- Chain Length (No. of Links): 95 ST
- Chain Pitch (mm): 38.1 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-A
- ISO Minimum Tensile Strength (N): 500000 N
- Lubrication: VSK001: RexPro
- Net Weight: 21.98
- Pin Length (mm): 185.7 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 508000 N
- Roller Style: FLP
- Transverse Pitch (mm): 45.44 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 35.6 mm