RC R38-2 SH X_J2/0,02+TF L06 283P KST SP
11010202
$0.00
/
- Number of Strands/Width: 2
- Pin Diameter (mm): 14.63 mm
- Roller Diameter (mm): 25.4 mm
- Base Catalog No: R38-2 SH X
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 10782.3 mm
- Chain Length (No. of Links): 283 ST
- Chain Pitch (mm): 38.1 mm
- Connecting Link: I-I
- ISO Chain Number: REX standard
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK006: Structovis
- Net Weight: 17.03
- Pin Length (mm): 108.7 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 450000 N
- Roller Style: FLP
- Transverse Pitch (mm): 52 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 40.2 mm