RC 10B-2_M136480,1/2 J2 L16 1576P
11004051
$0.00
/
- Number of Strands/Width: 2
- Pin Diameter (mm): 5.08 mm
- Roller Diameter (mm): 10.16 mm
- Attachment Layout: M136480,1/2
- Chain Length (mm): 25019 mm
- Chain Length (No. of Links): 1.576 ST
- Chain Pitch (mm): 15.875 mm
- Connecting Link: I-V
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK016: H1-Klüberöl +
- Net Weight: 1.82
- Pin Length (mm): 35.5 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 41000 N
- Roller Style: FLP
- Transverse Pitch (mm): 16.59 mm
- Weight unit: KG