RC 10B-1 XT EB_ST L05 6321P HSP LEADER
10988724
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 5.08 mm
- Roller Diameter (mm): 10.16 mm
- Base Catalog No: 10B-1 EB
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 100345.875 mm
- Chain Length (No. of Links): 6.321 ST
- Chain Pitch (mm): 15.875 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 22200 N
- Lubrication: VSK005: Korrosionsschutz
- Net Weight: 0.93
- Pin Length (mm): 18.9 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 15000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 13.6 mm