RC C38.4W_F648,2/4+ 83P I-VKA DRW
10984245
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 6.92 mm
- Roller Diameter (mm): 15.88 mm
- Attachment Layout: F648LI/F648RE,2/4
- Chain Length (mm): 3187.2 mm
- Chain Length (No. of Links): 83 ST
- Chain Pitch (mm): 38.4 mm
- Connecting Link: I-VKA
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK001: RexPro
- Net Weight: 1.84
- Pin Length (mm): 32.6 mm
- Plate Style: LGD
- REX Minimum Tensile Strength (N): 31500 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG