RC 16B-2 SS_M9080/M9081,1/3 J2 528P DRW
10980540
$0.00
/
- Number of Strands/Width: 2
- Pin Diameter (mm): 8.28 mm
- Roller Diameter (mm): 15.88 mm
- Attachment Layout: M9080/M9081,1/3
- Chain Length (mm): 13411.2 mm
- Chain Length (No. of Links): 528 ST
- Chain Pitch (mm): 25.4 mm
- Connecting Link: I-V
- Lubrication: VSK016: H1-Klüberöl +
- Net Weight: 5.87
- Pin Length (mm): 67.4 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 71000 N
- Roller Style: FLP
- Transverse Pitch (mm): 31.88 mm
- Weight unit: KG