OBS RC C60-2 SS_M121050+ RE J2 L20 1416P
10956589
$0.00
/
- Number of Strands/Width: 2
- Pin Diameter (mm): 5.94 mm
- Roller Diameter (mm): 11.91 mm
- Attachment Layout: M121050,1/2
- Chain Length (mm): 26974.8 mm
- Chain Length (No. of Links): 1.416 ST
- Chain Pitch (mm): 19.05 mm
- Connecting Link: I-V
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK020: H1-Klüberöl
- Net Weight: 4.06
- Pin Length (mm): 48.5 mm
- Plate Style: LGD
- REX Minimum Tensile Strength (N): 40000 N
- Roller Style: FLP
- Transverse Pitch (mm): 22.78 mm
- Weight unit: KG