RC 12B-1 SS_M490,1/24 263P
10948380
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 5.72 mm
- Roller Diameter (mm): 12.07 mm
- Attachment Layout: M490,1/24
- Chain Length (mm): 5010.15 mm
- Chain Length (No. of Links): 263 ST
- Chain Pitch (mm): 19.05 mm
- Connecting Link: I-I
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK016: H1-Klüberöl +
- Net Weight: 1.23
- Pin Length (mm): 22.3 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 16000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG