RC C20B-2_714P
10948303
$0.00
/
- Number of Strands/Width: 2
- Pin Diameter (mm): 10.19 mm
- Roller Diameter (mm): 19.05 mm
- Base Catalog No: C20B-2
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 22669.5 mm
- Chain Length (No. of Links): 714 ST
- Chain Pitch (mm): 31.75 mm
- Connecting Link: I-V
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 170000 N
- Lubrication: VSK001: RexPro
- Net Weight: 8.02
- Pin Length (mm): 76.9 mm
- Plate Style: LGD
- REX Minimum Tensile Strength (N): 196000 N
- Roller Style: FLP
- Transverse Pitch (mm): 36.45 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 29.2 mm