RC 32B-2_B2912,2/1+7A J4 248P DRW
10916737
$0.00
/
- Number of Strands/Width: 2
- Pin Diameter (mm): 17.81 mm
- Roller Diameter (mm): 29.21 mm
- Attachment Layout: B2912,2/1+7A
- Chain Length (mm): 12598.4 mm
- Chain Length (No. of Links): 248 ST
- Chain Pitch (mm): 50.8 mm
- Connecting Link: I-V
- ISO Minimum Tensile Strength (N): 450000 N
- Lubrication: VSK001: RexPro
- Net Weight: 17.37
- Pin Length (mm): 123.6 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 525000 N
- Roller Style: FLP
- Transverse Pitch (mm): 58.55 mm
- Weight unit: KG