RC 08B-1 SS CB_B2781,B2855+ J2 L20 2860P
10914522
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 4.45 mm
- Roller Diameter (mm): 8.51 mm
- Attachment Layout: B2781,1/2 B2855,CL,1/20
- Chain Length (mm): 36322 mm
- Chain Length (No. of Links): 2.860 ST
- Chain Pitch (mm): 12.7 mm
- Connecting Link: I-V
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK020: H1-Klüberöl
- Net Weight: 0.72
- Pin Length (mm): 16.9 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 10000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG