RC R38-3 SH X_287P
10912768
$0.00
/
- Number of Strands/Width: 3
- Pin Diameter (mm): 14.63 mm
- Roller Diameter (mm): 25.4 mm
- Base Catalog No: R38-3 SH X
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 10934.7 mm
- Chain Length (No. of Links): 287 ST
- Chain Pitch (mm): 38.1 mm
- Connecting Link: I-I
- ISO Chain Number: REX standard
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK001: RexPro
- Net Weight: 25.41
- Pin Length (mm): 160.7 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 690000 N
- Roller Style: FLP
- Transverse Pitch (mm): 52 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 40.2 mm