RC 08B-1 SS_240P (10FT) BOX I/C
10902657
$0.00
/
- Chain Pitch (in): 0.5 in
- Inside Plate Height (in): 0.46 in
- Number of Strands/Width: 1
- Pin Diameter (in): 0.175 in
- Pin Length (in): 1.417 in
- Plate Thickness (in): 0.445 in
- Roller Diameter (in): 0.335 in
- Base Catalog No: 08B-1
- Chain Construction: Riveted
- Chain Length (mm): 3048 mm
- Chain Length (No. of Links): 240 ST
- Chain Pitch (mm): 12.7 mm
- ISO Chain Number: ISO606-B
- Lubrication: VSK016: H1-Klüberöl +
- Net Weight: 0.70
- Pin Length (mm): 16.7 mm
- REX Minimum Tensile Strength (N): 11000 N
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 11.43 mm