RC 48B-2_67P V-V/MUTKRO DRW
10876716
$0.00
/
- Number of Strands/Width: 2
- Pin Diameter (mm): 29.24 mm
- Roller Diameter (mm): 48.26 mm
- Base Catalog No: 48B-2
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 5105.4 mm
- Chain Length (No. of Links): 67 ST
- Chain Pitch (mm): 76.2 mm
- Connecting Link: V-V
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 1000000 N
- Lubrication: VSK001: RexPro
- Net Weight: 51.89
- Pin Length (mm): 189.7 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 1000000 N
- Roller Style: GSL
- Transverse Pitch (mm): 91.21 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 71 mm