RC 216B_J2 L06 31P
10871619
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 8.28 mm
- Roller Diameter (mm): 15.88 mm
- Base Catalog No: 216B
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 1574.8 mm
- Chain Length (No. of Links): 31 ST
- Chain Pitch (mm): 50.8 mm
- Connecting Link: I-I
- ISO Chain Number: ISO1275
- Lubrication: VSK006: Structovis
- Net Weight: 1.75
- Pin Length (mm): 35.4 mm
- Plate Style: LLG
- REX Minimum Tensile Strength (N): 60000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 25.6 mm