RC 60-1_PIN60H-1,2/1 J8 L16 354P I-A SP
10870668
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 5.94 mm
- Roller Diameter (mm): 11.91 mm
- Attachment Layout: PIN60-1H,2/1
- Chain Length (mm): 6743.7 mm
- Chain Length (No. of Links): 354 ST
- Chain Pitch (mm): 19.05 mm
- Connecting Link: I-A
- ISO Minimum Tensile Strength (N): 31300 N
- Lubrication: VSK016: H1-Klüberöl +
- Net Weight: 1.55
- Pin Length (mm): 25.7 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 37500 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG