RC 08B-2_ST L06 395P KRT
10870418
$0.00
/
- Number of Strands/Width: 2
- Pin Diameter (mm): 4.45 mm
- Roller Diameter (mm): 8.51 mm
- Base Catalog No: 08B-2
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 5016.5 mm
- Chain Length (No. of Links): 395 ST
- Chain Pitch (mm): 12.7 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 31100 N
- Lubrication: VSK006: Structovis
- Net Weight: 1.37
- Pin Length (mm): 31 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 32000 N
- Roller Style: FLP
- Transverse Pitch (mm): 13.92 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 11.43 mm