OBS SC 63.5-2_AMT90.5 L08 228P SP
10869034
$0.00
/
- Number of Strands/Width: 2
- Pin Diameter (mm): 22.89 mm
- Roller Diameter (mm): 39.37 mm
- Base Catalog No: C63.5-2
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 14478 mm
- Chain Length (No. of Links): 228 ST
- Chain Pitch (mm): 63.5 mm
- Connecting Link: I-V
- ISO Chain Number: REX standard
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK008: Wolfrasyn
- Net Weight: 52.78
- Pin Length (mm): 185.2 mm
- Plate Style: LGD
- REX Minimum Tensile Strength (N): 0 N
- Roller Style: GSL
- Transverse Pitch (mm): 90.5 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 63.5 mm