OBS RC C24B-2 AT_L15 219P
10868160
$0.00
/
- Number of Strands/Width: 2
- Pin Diameter (mm): 14.63 mm
- Roller Diameter (mm): 25.4 mm
- Base Catalog No: C24B-2
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 8343.9 mm
- Chain Length (No. of Links): 219 ST
- Chain Pitch (mm): 38.1 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 280000 N
- Lubrication: VSK015: RexHighTemp (250°C)
- Net Weight: 14.71
- Pin Length (mm): 102.2 mm
- Plate Style: LGD
- REX Minimum Tensile Strength (N): 346000 N
- Roller Style: FLP
- Transverse Pitch (mm): 48.36 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 38.4 mm