RC 16B-1_B9327,1/3+13A 159P DRW
10865451
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 8.28 mm
- Roller Diameter (mm): 15.88 mm
- Attachment Layout: B9327,1/3+13A
- Chain Length (mm): 4038.6 mm
- Chain Length (No. of Links): 159 ST
- Chain Pitch (mm): 25.4 mm
- Connecting Link: I-I
- ISO Minimum Tensile Strength (N): 60000 N
- Lubrication: VSK001: RexPro
- Net Weight: 2.87
- Pin Length (mm): 35.4 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 71000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG