RC 50-2_36P FU215-0 KRT (nEU)
10854957
$0.00
/
- Number of Strands/Width: 2
- Pin Diameter (mm): 5.08 mm
- Roller Diameter (mm): 10.16 mm
- Base Catalog No: 50-2
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 571.5 mm
- Chain Length (No. of Links): 36 ST
- Chain Pitch (mm): 15.875 mm
- ISO Chain Number: ISO606-A
- ISO Minimum Tensile Strength (N): 43600 N
- Lubrication: VSK001: RexPro
- Net Weight: 2.11
- Pin Length (mm): 38.5 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 50000 N
- Roller Style: FLP
- Transverse Pitch (mm): 18.11 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 13.93 mm