RC C16B-2 SS CB_1201P (100FT) I/C
10853354
$0.00
/
- Number of Strands/Width: 2
- Base Catalog No: C16B-2
- Chain Construction: Riveted
- Chain Length (mm): 30505.4 mm
- Chain Length (No. of Links): 1.201 ST
- Chain Pitch (mm): 25.4 mm
- ISO Chain Number: REX standard
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK016: H1-Klüberöl +
- Net Weight: 5.47
- Pin Length (mm): 67.4 mm
- REX Minimum Tensile Strength (N): 71000 N
- Transverse Pitch (mm): 31.88 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 25.6 mm