OBS RC 60-1 HP,5_TF 263P SP
10848543
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 7.2 mm
- Roller Diameter (mm): 11.91 mm
- Base Catalog No: 60-1 HP,5
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 5010.15 mm
- Chain Length (No. of Links): 263 ST
- Chain Pitch (mm): 19.05 mm
- Connecting Link: I-I
- ISO Chain Number: REX standard
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK001: RexPro
- Net Weight: 1.20
- Pin Length (mm): 26.3 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 20000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 18.85 mm