OBS RC 10B-3 AT_315P KRT
10841310
$0.00
/
- Number of Strands/Width: 3
- Pin Diameter (mm): 5.08 mm
- Roller Diameter (mm): 10.16 mm
- Base Catalog No: 10B-3
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 5000.625 mm
- Chain Length (No. of Links): 315 ST
- Chain Pitch (mm): 15.875 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 66700 N
- Lubrication: VSK006: Structovis
- Net Weight: 2.73
- Pin Length (mm): 52.2 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 66700 N
- Roller Style: FLP
- Transverse Pitch (mm): 16.59 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 13.41 mm