RC 64S-1 XT_866P SP
10841306
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 22.48 mm
- Roller Diameter (mm): 39.38 mm
- Base Catalog No: 64S-1
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 54991 mm
- Chain Length (No. of Links): 866 ST
- Chain Pitch (mm): 63.5 mm
- Connecting Link: I-V
- ISO Chain Number: REX standard
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK006: Structovis
- Net Weight: 18.87
- Pin Length (mm): 85 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 530000 N
- Roller Style: GSL
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 59.8 mm