RC 16B-3_B99165+RO94713+ J4 859P V-A SP
10840800
$0.00
/
- Number of Strands/Width: 3
- Pin Diameter (mm): 8.28 mm
- Roller Diameter (mm): 15.88 mm
- Attachment Layout: B99165+RO94713,2/22X
- Chain Length (mm): 21818.6 mm
- Chain Length (No. of Links): 859 ST
- Chain Pitch (mm): 25.4 mm
- Connecting Link: V-A
- ISO Minimum Tensile Strength (N): 160000 N
- Lubrication: VSK001: RexPro
- Net Weight: 8.23
- Pin Length (mm): 99.3 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 190000 N
- Roller Style: FLP
- Transverse Pitch (mm): 31.88 mm
- Weight unit: KG