RC 24B-2 AT_192P SP Vlotho
10840591
$0.00
/
- Number of Strands/Width: 2
- Pin Diameter (mm): 14.63 mm
- Roller Diameter (mm): 25.4 mm
- Base Catalog No: 24B-2
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 7315.2 mm
- Chain Length (No. of Links): 192 ST
- Chain Pitch (mm): 38.1 mm
- Connecting Link: I-V
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 280000 N
- Lubrication: VSK006: Structovis
- Net Weight: 13.99
- Pin Length (mm): 102.2 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 346000 N
- Roller Style: FLP
- Transverse Pitch (mm): 48.36 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 38.4 mm