OBS RC R31-2 SH X_CL,0 44P SP
10840540
$0.00
/
- Number of Strands/Width: 2
- Pin Diameter (mm): 10.19 mm
- Roller Diameter (mm): 19.05 mm
- Base Catalog No: R31-2 SH X
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 1397 mm
- Chain Length (No. of Links): 44 ST
- Chain Pitch (mm): 31.75 mm
- Connecting Link: I-V
- ISO Chain Number: REX standard
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK001: RexPro
- Net Weight: 10.55
- Pin Length (mm): 87.6 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 260000 N
- Roller Style: FLP
- Transverse Pitch (mm): 42 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 32.2 mm