OBS RC 12B-2 SS_W494,2/6 TF 108P

10836787
$0.00 /
  • Number of Strands/Width: 2
  • Pin Diameter (mm): 5.72 mm
  • Roller Diameter (mm): 12.07 mm
  • Attachment Layout: W494,2/6
  • Chain Length (mm): 2057.4 mm
  • Chain Length (No. of Links): 108 ST
  • Chain Pitch (mm): 19.05 mm
  • Connecting Link: I-V
  • ISO Minimum Tensile Strength (N): 0 N
  • Lubrication: VSK016: H1-Klüberöl +
  • Net Weight: 2.58
  • Pin Length (mm): 41.7 mm
  • Plate Style: LSW
  • REX Minimum Tensile Strength (N): 32000 N
  • Roller Style: FLP
  • Transverse Pitch (mm): 19.46 mm
  • Weight unit: KG
QTY