RC 100HE-1_28P FU215-0
10836564
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 9.53 mm
- Roller Diameter (mm): 19.05 mm
- Base Catalog No: 100HE-1
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 889 mm
- Chain Length (No. of Links): 28 ST
- Chain Pitch (mm): 31.75 mm
- ISO Chain Number: ISO606-AH
- ISO Minimum Tensile Strength (N): 104000 N
- Lubrication: VSK001: RexPro
- Net Weight: 4.54
- Pin Length (mm): 42.8 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 115000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 29.3 mm