RC R25-1 SH X_M516,2/20 ST SKS 959P
10834572
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 8.28 mm
- Roller Diameter (mm): 15.88 mm
- Attachment Layout: M516,2/20
- Chain Length (mm): 24358.6 mm
- Chain Length (No. of Links): 959 ST
- Chain Pitch (mm): 25.4 mm
- Connecting Link: I-I
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: Spezialsonderschmierung
- Net Weight: 3.16
- Pin Length (mm): 35.4 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 85000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG