RC 100-1 XT HIPRO_W626,2+ J2 L18 219P SP
10831987
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 9.53 mm
- Roller Diameter (mm): 19.05 mm
- Attachment Layout: W626,2/8
- Chain Length (mm): 6953.25 mm
- Chain Length (No. of Links): 219 ST
- Chain Pitch (mm): 31.75 mm
- Connecting Link: I-KIV
- ISO Minimum Tensile Strength (N): 87000 N
- Lubrication: VSK018: H1-Klüberplus
- Net Weight: 4.04
- Pin Length (mm): 39.4 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 91500 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG