RC R38-2 SH X_80P (10FT) I/C
10831336
$0.00
/ M
- Number of Strands/Width: 2
- Base Catalog No: 38-2
- Chain Construction: Riveted
- Chain Length (mm): 3048 mm
- Chain Length (No. of Links): 80 ST
- Chain Pitch (mm): 38.1 mm
- ISO Chain Number: REX standard
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK001: RexPro
- Net Weight: 17.03
- Pin Length (mm): 108.7 mm
- REX Minimum Tensile Strength (N): 450000 N
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 40.2 mm