OBS RC S77_W870/W873,2/5 89P
10827702
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 8.92 mm
- Roller Diameter (mm): 18.26 mm
- Base Catalog No: S77
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 5192.26 mm
- Chain Length (No. of Links): 89 ST
- Chain Pitch (mm): 58.34 mm
- Connecting Link: I-I
- ISO Chain Number: ISO487
- Lubrication: VSK001: RexPro
- Net Weight: 2.67
- Pin Length (mm): 43.8 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 45000 N
- Roller Style: GWK
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 31.5 mm