OBS RC C12B-2 XT HIPRO_L30 981P
10821835
$0.00
/
- Number of Strands/Width: 2
- Pin Diameter (mm): 5.72 mm
- Roller Diameter (mm): 12.07 mm
- Base Catalog No: C12B-2
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 18688.05 mm
- Chain Length (No. of Links): 981 ST
- Chain Pitch (mm): 19.05 mm
- Connecting Link: I-V
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 57800 N
- Lubrication: VSK030: RexHighTemp (250°C)
- Net Weight: 2.57
- Pin Length (mm): 41.7 mm
- Plate Style: LGD
- REX Minimum Tensile Strength (N): 58000 N
- Roller Style: FLP
- Transverse Pitch (mm): 19.46 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 15.75 mm