OBS RC 16B-1_M515-55,CL+ RE J2 L16 940P

10821245
$0.00 /
  • Number of Strands/Width: 1
  • Pin Diameter (mm): 8.28 mm
  • Roller Diameter (mm): 15.88 mm
  • Attachment Layout: M515-55,CL,1/20
  • Chain Length (mm): 23876 mm
  • Chain Length (No. of Links): 940 ST
  • Chain Pitch (mm): 25.4 mm
  • Connecting Link: I-V
  • ISO Minimum Tensile Strength (N): 60000 N
  • Lubrication: VSK016: H1-Klüberöl +
  • Net Weight: 2.81
  • Pin Length (mm): 35.4 mm
  • Plate Style: LSW
  • REX Minimum Tensile Strength (N): 71000 N
  • Roller Style: FLP
  • Transverse Pitch (mm): 0 mm
  • Weight unit: KG
QTY