RC 210B SS_B124066,1/1 TF 480P I/C
10820866
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 5.08 mm
- Roller Diameter (mm): 10.16 mm
- Attachment Layout: B124066,1/1
- Chain Length (mm): 15240 mm
- Chain Length (No. of Links): 480 ST
- Chain Pitch (mm): 31.75 mm
- Connecting Link: I-V
- Lubrication: VSK016: H1-Klüberöl +
- Net Weight: 0.75
- Pin Length (mm): 18.9 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 14000 N
- Roller Style: FLP
- Weight unit: KG