OBS RC 16B-1_B143089+ J2 L18 2x270P V-I

10820703
$0.00 /
  • Number of Strands/Width: 1
  • Pin Diameter (mm): 8.28 mm
  • Roller Diameter (mm): 15.88 mm
  • Attachment Layout: B143089/B143090+DS,1/9
  • Chain Length (mm): 13716 mm
  • Chain Length (No. of Links): 540 ST
  • Chain Pitch (mm): 25.4 mm
  • Connecting Link: V-I
  • ISO Minimum Tensile Strength (N): 60000 N
  • Lubrication: VSK018: H1-Klüberplus
  • Net Weight: 2.79
  • Pin Length (mm): 35.4 mm
  • Plate Style: LSW
  • REX Minimum Tensile Strength (N): 71000 N
  • Roller Style: FLP
  • Weight unit: KG
QTY