OBS RC 12B-1_W450,1/22 J2 1320P

10818825
$0.00 /
  • Number of Strands/Width: 1
  • Pin Diameter (mm): 5.72 mm
  • Roller Diameter (mm): 12.07 mm
  • Attachment Layout: W450,1/22
  • Chain Length (mm): 25146 mm
  • Chain Length (No. of Links): 1.320 ST
  • Chain Pitch (mm): 19.05 mm
  • Connecting Link: I-V
  • ISO Minimum Tensile Strength (N): 28900 N
  • Lubrication: VSK001: RexPro
  • Net Weight: 1.24
  • Pin Length (mm): 22.3 mm
  • Plate Style: LSW
  • REX Minimum Tensile Strength (N): 29000 N
  • Roller Style: FLP
  • Transverse Pitch (mm): 0 mm
  • Weight unit: KG
QTY