OBS RC 12B-3 CB_315P
10818435
$0.00
/
- Number of Strands/Width: 3
- Pin Diameter (mm): 5.72 mm
- Roller Diameter (mm): 12.07 mm
- Base Catalog No: 12B-3
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 6000.75 mm
- Chain Length (No. of Links): 315 ST
- Chain Pitch (mm): 19.05 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 86700 N
- Lubrication: VSK016: H1-Klüberöl +
- Net Weight: 3.53
- Pin Length (mm): 61.3 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 86700 N
- Roller Style: FLP
- Transverse Pitch (mm): 19.46 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 15.75 mm