OBS RC 12B-1 H X_41P I-KIV/WI KRT (nEU)
10818144
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 6.1 mm
- Roller Diameter (mm): 12.07 mm
- Base Catalog No: 12B-1 H X
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 781.05 mm
- Chain Length (No. of Links): 41 ST
- Chain Pitch (mm): 19.05 mm
- Connecting Link: I-KIV
- ISO Chain Number: REX standard
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK001: RexPro
- Net Weight: 1.49
- Pin Length (mm): 25 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 40000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG
- Width Between Outer Plates (mm): 17.38 mm