RC 12B-1_M452,2/2 PIN12B-3+ J2 29P DRW
10817899
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 5.72 mm
- Roller Diameter (mm): 12.07 mm
- Attachment Layout: M452,2/2
- Chain Length (mm): 552.45 mm
- Chain Length (No. of Links): 29 ST
- Chain Pitch (mm): 19.05 mm
- Connecting Link: A-A
- ISO Minimum Tensile Strength (N): 28900 N
- Lubrication: VSK001: RexPro
- Net Weight: 2.22
- Pin Length (mm): 22.3 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 29000 N
- Roller Style: FLP
- Weight unit: KG