RC 24B-1_B76205+ ST+J2 L25 204P V-I DRW
10812887
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 14.63 mm
- Roller Diameter (mm): 25.4 mm
- Attachment Layout: B76205,2/7+5A
- Chain Length (mm): 7772.4 mm
- Chain Length (No. of Links): 204 ST
- Chain Pitch (mm): 38.1 mm
- Connecting Link: V-I
- ISO Minimum Tensile Strength (N): 160000 N
- Lubrication: VSK025: Structovis AHD
- Net Weight: 7.50
- Pin Length (mm): 53.8 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 198000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG