OBS RC 20B-1_B121962,2/1 ST 100P I-A KRT
10812039
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 10.19 mm
- Roller Diameter (mm): 19.05 mm
- Attachment Layout: B121962,2/1
- Chain Length (mm): 3175 mm
- Chain Length (No. of Links): 100 ST
- Chain Pitch (mm): 31.75 mm
- Connecting Link: I-AGL
- ISO Minimum Tensile Strength (N): 95000 N
- Lubrication: VSK001: RexPro
- Net Weight: 3.87
- Pin Length (mm): 42.6 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 112000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG