OBS RC 32B-2_AL,gerade AMT71 193P SP
10809297
$0.00
/
- Number of Strands/Width: 2
- Pin Diameter (mm): 17.81 mm
- Roller Diameter (mm): 29.21 mm
- Attachment Layout: AL,GL
- Chain Length (mm): 9804.4 mm
- Chain Length (No. of Links): 193 ST
- Chain Pitch (mm): 50.8 mm
- Connecting Link: I-I
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK001: RexPro
- Net Weight: 24.72
- Pin Length (mm): 143 mm
- Plate Style: LGD
- REX Minimum Tensile Strength (N): 450000 N
- Roller Style: FLP
- Transverse Pitch (mm): 71 mm
- Weight unit: KG