OBS RC 24B-1_PIN24B-2,1+ BLN SSG,IWIS L1
10796798
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 14.63 mm
- Roller Diameter (mm): 25.4 mm
- Attachment Layout: PIN24B-2,1/12X
- Chain Length (mm): 9982.2 mm
- Chain Length (No. of Links): 262 ST
- Chain Pitch (mm): 38.1 mm
- Connecting Link: I-V
- ISO Minimum Tensile Strength (N): 160000 N
- Lubrication: VSK015: RexHighTemp (250°C)
- Net Weight: 7.38
- Pin Length (mm): 53.8 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 198000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG