OBS RC 24B-1 LB EB_131P KRT
10794394
$0.00
/
- Number of Strands/Width: 1
- Base Catalog No: 24B-1 EB
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 4991.1 mm
- Chain Length (No. of Links): 131 ST
- Chain Pitch (mm): 38.1 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 160000 N
- Lubrication: Link-Belt-Schmierung
- Net Weight: 6.65
- REX Minimum Tensile Strength (N): 160000 N
- Roller Style: 0
- Transverse Pitch (mm): 0 mm
- Weight unit: KG