OBS RC C38.4H_F616LI/F616RE,2/4 131P
10792614
$0.00
/
- Number of Strands/Width: 1
- Pin Diameter (mm): 8.28 mm
- Roller Diameter (mm): 15.88 mm
- Attachment Layout: F616LI/F616RE,2/4
- Chain Length (mm): 5030.4 mm
- Chain Length (No. of Links): 131 ST
- Chain Pitch (mm): 38.4 mm
- Connecting Link: I-I
- ISO Minimum Tensile Strength (N): 0 N
- Lubrication: VSK001: RexPro
- Net Weight: 2.23
- Pin Length (mm): 35.6 mm
- Plate Style: LGD
- REX Minimum Tensile Strength (N): 45000 N
- Roller Style: FLP
- Transverse Pitch (mm): 0 mm
- Weight unit: KG