RC C20B-1 LB_159P KRT
10791605
$0.00
/ EA
- Number of Strands/Width: 1
- Base Catalog No: C20B-1
- Chain Category: Roller Chain
- Chain Construction: Riveted
- Chain Length (mm): 5048.25 mm
- Chain Length (No. of Links): 159 ST
- Chain Pitch (mm): 31.75 mm
- Connecting Link: I-I
- ISO Chain Number: ISO606-B
- ISO Minimum Tensile Strength (N): 95000 N
- Lubrication: Link-Belt-Schmierung
- Net Weight: 3.62
- Plate Style: LGD
- REX Minimum Tensile Strength (N): 95000 N
- Transverse Pitch (mm): 0 mm
- Weight unit: KG