RC 12B-2_PIN12B-3,1/8 J2 L12 1279P DRW
10790327
$0.00
/
- Number of Strands/Width: 2
- Pin Diameter (mm): 5.72 mm
- Roller Diameter (mm): 12.07 mm
- Attachment Layout: PIN12B-3,1/8
- Chain Length (mm): 24364.95 mm
- Chain Length (No. of Links): 1.279 ST
- Chain Pitch (mm): 19.05 mm
- Connecting Link: I-I
- ISO Minimum Tensile Strength (N): 57800 N
- Lubrication: VSK012: Hoch-/Tieftemperatur
- Net Weight: 2.40
- Pin Length (mm): 41.7 mm
- Plate Style: LSW
- REX Minimum Tensile Strength (N): 58000 N
- Roller Style: FLP
- Transverse Pitch (mm): 19.46 mm
- Weight unit: KG